Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
Relais 230V AC-1U (16A) für RTS-2FI
Product may differ from image

Relais 230V AC-1U (16A) für RTS-2FI

RELAIS 230V AC-1U
Art.No.: 61358
Alternative product:    61359
Weight: 0.019 kg
  In production
 Product Comparison
List price per piece:

You might also like

1 NO/NC contact
230 V AC
Technical Data
Switching voltage max. 250 V AC/DC
Switching current max. 16 A
Power rating (voltage dependent) max. 4000 VA/300 W
Min. load current 100 mA (12 V DC)
max. power (W) max. 1.6 VA/0.65 W
Switching time 15/20 ms
General data
Dimensions H×W×D 25×29×12.4 mm
Material (contact) Ag Sn O2
Commercial data
country of origin IT
customs tariff number 85364900
EAN 4048879025799
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping