POWER DISTRIBUTOR PD4 7/8'' 4 POLE
24+E male to 4 x 7/8'' 4-pole female
Tuotenro.: | 27680 |
Paino: | 0.635 kg |
Alkuperämää: | CZ |
ei saatavilla
Kuvaus
Industry male plug 24+PE
to 4× 7/8" UNF female
4-pole
to 4× 7/8" UNF female
4-pole
Tekniset tiedot
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 120 V |
Current operating per contact max. | 9 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Material housing | Aluminum die casting |
Mechanical data | Mounting data
Height | 165 mm |
---|---|
Width | 70 mm |
Depth | 100 mm |
Looking techniques | 2-hand fixing (2 clamps) |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 85 °C |
Kaupalliset tiedot
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27142601 |
ECLASS-7.0 | 27142601 |
ECLASS-8.0 | 27142601 |
ECLASS-9.0 | 27142601 |
ECLASS-10.1 | 27142601 |
ECLASS-11.1 | 27142606 |
ECLASS-12.0 | 27142606 |
ETIM-5.0 | EC002585 |
GTIN | 4048879063456 |
Pakkauskoko | 1 |
Tullinumero | 85369010 |