POTENTIAL TERMINAL BLOCK YE BLUE YE BLUE
Tuotenro.: | 56080 |
Paino: | 0.079 kg |
Alkuperämää: | CZ |
Saatavilla
Kuvaus
Potential terminal block
yellow/blue/yellow/blue
yellow/blue/yellow/blue
Tekniset tiedot
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Total current max. | 10 A |
Installation
Connection cross section max. | 2,5 mm² |
---|---|
AWG number min. | 28 |
AWG number max. | 14 |
Installation | Connection
Connection | Spring clamp plug-in terminals |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Height | 70 mm |
---|---|
Width | 56 mm |
Depth | 32,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Kaupalliset tiedot
ECLASS-6.0 | 27141106 |
---|---|
ECLASS-6.1 | 27141106 |
ECLASS-7.0 | 27141106 |
ECLASS-8.0 | 27141106 |
ECLASS-9.0 | 27141106 |
ECLASS-10.1 | 27141106 |
ECLASS-11.1 | 27141106 |
ECLASS-12.0 | 27141106 |
ETIM-5.0 | EC001283 |
GTIN | 4048879049443 |
Pakkauskoko | 1 |
Tullinumero | 85369010 |