Memory Card 16GB
Description
UHS class 1, speed class 10
µSD card
16 GB, EXFAT formatted
Industrial standard
µSD card
16 GB, EXFAT formatted
Industrial standard
Technical Data
Electrical data | Supply
Power consumption max. | 0,66 W |
---|
Electrical data | Input
Input voltage DC min. | 2,7 V |
---|---|
Input voltage DC max. | 3,6 V |
Industrial communication | Memory interface
Formatting | EXFAT |
---|---|
Speed class | 10 |
Reading speed max. (data) | 90 MBit/s |
Writing speed max. (data) | 80 MBit/s |
Memory card (type) | Micro SD |
Memory card max. (capacity) | 16 GB |
UHS class | I |
Transmission mode | SD 1.1, SD 2.0, SD 3.0, SPI |
Mechanical data | Mounting data
Height | 15 mm |
---|---|
Width | 11 mm |
Depth | 1 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Commercial data
customs tariff number | 85235110 |
---|---|
Packaging unit | 1 |