MTL 1-PHASE SAFETY TRANSFORMER
P: 630VA IN: 230/400VAC +/- 15VAC OUT: 2x24VAC
Art.No.: | 86458 |
Weight: | 7.94 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
The MTL series comprises single-phase safety transformers/isolating transformers of the protection class I and protection degree IP20 with double insulation between the primary and secondary windings for general use in industrial applications.
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/IMG71310_logo.png)
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50/60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage 2 AC | 400 V |
Input current at input voltage 1 AC | 3 A |
Input current at input voltage 2 AC | 1,73 A |
Inrush current at input voltage 1 | 62 A |
Inrush current at input voltage 2 | 36 A |
Short-circuit current at input voltage 1 | 71 A |
Short-circuit current at input voltage 2 | 41 A |
Electrical data | Output
Output voltage | 1 × 24 / 1 × 48 / 2 × 24 V AC |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Suitable for mounting type | Schlüssellochaufhängung |
Mounting dimension a | 91 mm |
Mounting dimension b | 122 mm |
Mounting dimension c | 3,5 mm |
Height | 140 mm |
Width | 150 mm |
Depth | 164 mm |
Diameter bore | 3,5 mm |
Length bore | 11,5 mm |
Environmental characteristics | Climatic
Ambient temperature min. | -20 °C |
---|---|
Ambient temperature max. | 60 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 61558-2-4, EN 62041 |
---|---|
EMC | 2014/30/EU |
Commercial data
ECLASS-6.0 | 27031302 |
---|---|
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879078276 |
Packaging unit | 1 |