Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MODLINK MPV CONTROL CABINET COUPLING  4000-69000-9000000
Product may differ from image

MODLINK MPV CONTROL CABINET COUPLING

MPV Accessories

Art.No.: 4000-69000-9000000
Weight: 0.01 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Blind insert
for sealing of unused openings
Certificate
Certificate

ECLASS-6.0 27189217
ECLASS-6.1 27144049
ECLASS-7.0 27144049
ECLASS-8.0 27144049
ECLASS-9.0 27144049
ECLASS-10.1 27144049
ECLASS-11.1 27144049
ECLASS-12.0 27144049
ETIM-5.0 EC002625
customs tariff number 39269097
GTIN 4048879032278
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-69000-9000000_E201820-NRAQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-69000-9000000_E201820-NRAQ2_ur_z_b.pdf (B)
  • Construction files: DXF 4000-69000-9000000_dxf_x_a.zip (A)
  • Construction files: STP 4000-69000-9000000_stp_x_a.zip (A)
  • Document: Installation guide 4000-69122-0000000_ina_d_22.pdf (22)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping