Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MKS - J 24/LED 24 RELAY SOCKET MODULES
Product may differ from image

MKS - J 24/LED 24 RELAY SOCKET MODULES

Product discontinued, no alternative
Art.No.: 67010
Alternative product:    67035
Weight: 0.122 kg
  In production
 Product Comparison
List price per piece:

You might also like

for industrial relays
4 NO/NC contacts
24 V DC
Diode + LED
Technical Data
Switching voltage max. 250 V AC/110 V DC
Switching current max. 3 A
General data
Connection Screw terminals: max. 4 mm²
Test isolation voltage 2.5 kV
Mounting method DIN-rail mountable (EN 60715)
Dimensions H×W×D 85×45×64 mm
Commercial data
country of origin CZ
customs tariff number 85366990
EAN 4048879025539
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 67010_1865-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping