Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
MIRO 6.2 OPTO-COUPLER MODULE  52573
Product may differ from image

Last seen products

MIRO 6.2 OPTO-COUPLER MODULE

IN: 230 VAC/DC - OUT: 253 VAC/DC / 0,5 A

Art.No.: 52573
Weight: 0.038 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Screw terminals
Multi voltage output
Transistor 0.5 A
24...230 V AC/DC
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage AC min. 12 V
Input voltage AC max. 230 V
Input voltage OFF AC min. 0 V
Input voltage OFF AC max. 5 V
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 5 V
Input voltage DC min. 12 V
Input voltage DC max. 230 V
Input current max. 5 mA
Electrical data | Output
Switch off delay max. 15 ms
Switch on delay max. 5 ms
Quiescent current OFF max. 0,02 mA
Switching frequency max. 2,5 Hz
Voltage switching AC min. 10 V
Switching voltage AC max. 230 V
Voltage switching DC min. 10 V
Switching voltage DC max. 230 V
Switching current min. 1 mA
Switching current max. 0,5 A
Voltage drop AC max. 2,6 V
Voltage drop DC max. 2,6 V
Diagnostics
Status indication LED yellow
Device protection | Electrical
Rated insulation voltage 2750 V
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 78 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 13
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 14
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 1
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 2

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879026710
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 52573_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: CSA US 52573_080128-0-000_C3211-07_csau_z_a.pdf (A)
  • Approval: UL Registered CA 52573_E140415-NKCR8_urc_z_b.pdf (B)
  • Approval: UL Registered US 52573_E140415-NKCR2_ur_z_d.pdf (D)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52573_1546-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52573_1546-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 52573_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping