MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:1000VA IN:440VAC±5% OUT:127VAC
Art.No.: | 866193 |
Weight: | 14.6 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Single-phase - Control and Isolation Transformers
1000 VA
Isolation class T 60/B
1000 VA
Isolation class T 60/B
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/IMG110607399_logo.png)
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/IMG61696_logo.png)
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 440 V |
---|---|
Input voltage AC min. | 418 V |
Input voltage AC max. | 462 V |
Current input AC | 2,43 A |
Max. inrush current | 45 A |
Short-circuit current | 100 A |
Electrical data | Output
Output voltage AC | 127 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 1000 VA |
Device protection | Electrical
Insulation test voltage input - output | 5,9 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Long-hole mounting |
---|---|
Mounting dimension a | 111,5 mm |
Mounting dimension b | 135 mm |
Mounting dimension c | 7 mm |
Height | 137 mm |
Width | 174 mm |
Depth | 165 mm |
Diameter bore | 7 mm |
Length bore | 16 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043180 |
GTIN | 4048879335096 |
Packaging unit | 1 |