MDT three-phase control and isolation transformer
P:21000VA IN:3x400VAC±5% OUT:3x400VAC
Art.No.: | 866038 |
Weight: | 100 kg |
Country of origin: | DE |
Contact Us for Availability
Description
3-phase isolation transformer
21 000 VA
Isolation class T 40/H
Other voltages on request.
21 000 VA
Isolation class T 40/H
Other voltages on request.
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.fi/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 400 V |
---|---|
Input voltage AC min. | 380 V |
Input voltage AC max. | 420 V |
Input current AC (3-phase) | 31,7 A |
Max. inrush current | 665,7 A |
Short-circuit current | 749 A |
Phase number input | 3 |
Electrical data | Output
Output voltage | 3× 400 V AC |
---|---|
Output voltage AC | 400 V |
Output voltage adjustable | no |
Power rating AC max. | 21000 VA |
Device protection | Electrical
Insulation test voltage input - output | 4,5 kV |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Mounting dimension a | 316 mm |
Mounting dimension b | 173 mm |
Height | 460 mm |
Width | 420 mm |
Depth | 260 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Commercial data
ECLASS-6.0 | 27031301 |
---|---|
ECLASS-6.1 | 27031301 |
ECLASS-7.0 | 27031301 |
ECLASS-8.0 | 27031301 |
ECLASS-9.0 | 27031301 |
ECLASS-10.1 | 27031301 |
ECLASS-11.1 | 27031301 |
ECLASS-12.0 | 27031301 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043300 |
GTIN | 4048879593366 |
Packaging unit | 1 |