You might also like
Female 90°
M12, 4-pole
shielded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
M12, 4-pole
shielded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form | 13261 |
---|
Cables
Cable number | 330 |
---|---|
No./diameter of wires | 4× 0.34 mm² |
Wire isolation | PVC (br, wh, bl, bk) |
Jacket Color | gray |
Material (jacket) | PVC |
Outer Ø | 5.9 mm ±5% |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 15× outer Ø |
Temperature range (fixed) | -25...+80 °C |
Temperature range (mobile) | -5...+70 °C |
Shield | yes |
Color (jacket) | gray |
Approval (cable) | CE conform |
Technical Data
Operating voltage | max. 60 V AC/DC |
---|---|
Operating voltage (only UL listed) | max. 30 V AC/DC |
Operating current per contact | max. 4 A |
Rated surge voltage | 1.5 kV |
Material group | IEC 60664-1, category I |
Coding | A-coded |
Locking of ports | Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing |
Compression gland | M12 (SW13) |
Protection | IP65, IP66K, IP67 inserted and tightened (EN 60529) |
Locking material | Zinc die casting, matte nickel plated |
Material | PUR |
General data
Standards | DIN EN 61076-2-101 (M12) |
---|---|
Pollution Degree | 3 |
Temperature range | -25...+85 °C, depending on cable quality |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85444290 |
EAN | 4048879563666 |
eClass | 27279218 |
Packaging unit | 1 |

* only for products with UL/CSA approved cable