Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
M12 FEMALE 90° SHIELDED
Product may differ from image

M12 FEMALE 90° SHIELDED

PUR 4X0.34 shielded GRAY, UL/CSA 20m
Art.No.: 7000-13261-3352000
Alternative product:    7000-13261-2412000
Weight: 1.141 kg
  Available
 Product Comparison
List price per piece:

You might also like

Female 90°
M12, 4-pole
shielded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form 13261
Cables
No./diameter of wires 4× 0.34 mm²
Wire isolation PP (br, wh, bl, bk)
Material (jacket) PUR (UL/CSA)
Outer Ø 5.9 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -20...+80 °C
Cable identification 335
Cable Type PUR-OB
Approval (cable) UL (AWM-Style 20233/1992), CSA; CE conform
Cable weight [g/m] 56,10
Material (wire) Cu wire, bare
Resistor (core) max. 52 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Diameter (core) 4× 0.34 mm²
Material (wire isolation) PP
Material property (wire isolation) CFC-, halogen-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 72 ±3 D
Wire-Ø incl. isolation 1.55 mm ±5%
Color/numbering of wires br, bk, bl, wh
Stranding combination 4 wires twisted
Shield yes
min. 85%
Material (jacket) PUR
Shore hardness (jacket) 85 ±3 A
Outer-Ø (jacket) 5.9 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B)
thermal resistance flame retardant UL VW1, CSA FT1
Nominal voltage 300 V AC
Test voltage 2000 V AC
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -20...+80 °C
Bend radius (fixed) 10× outer Ø
Jacket Color gray
Technical Data
Operating voltage max. 60 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Operating current per contact max. 4 A
Rated surge voltage 1.5 kV
Material group IEC 60664-1, category I
Coding A-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
General data
Standards DIN EN 61076-2-101 (M12)
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879343671
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-13261-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Download Approvals and certificates 7000-13261-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Download Approvals and certificates 7000-13061_08-09.19_ce_z_c.pdf
  • Download Approvals and certificates 7000-13261-335xxxx_E325311_CYJV_ul_z_a.pdf
  • Download Approvals and certificates 7000-13261-335xxxx_E325311_CYJV7_ulc_z_a.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Drawing Files 7000-13261_stp_x_a.zip
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping