Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

You might also like

Digital inputs/outputs
DIO16 (IRT)
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology". Housing fully potted.
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, PNP
Connections
Fieldbus Ethernet 10/100 Mbit/s; M12, D-coded
Sensor-system/actuator supply 7/8", 5-pole, 2× max. 9 A
I/O ports M12, 5-pole, A-coded
General data
Protection IP67
Mounting method 2-hole screw mounting, compatible with I/O modules of MVK model range
Dimensions H×W×D 39×63×225 mm
Temperature range -25...+55 °C (storage temperature -25...+70 °C)
PROFINET
FSU (Fast-Start-Up) max. 500 ms
Shared Device/Input yes, for 2 controls
PROFINET Netload Class III
Specification V2.3, Conformance Class C (IRT)
Addressing DCP
Output
Actuator supply UA 24 V DC (EN 61131-2), max. 9 A
Switching current per output max. 1.6 A (short-circuit and overload protected)
Lamp load 10 W
Parameterization
PIN 4 Input/Output (port X0...X7)
PIN 2 Input/Output (port X0...X7)
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes
Actuator warning per channel via LED and BUS
Cable break per port
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879585453
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55130_DK-61350-UL_cb_z_a.pdf
  • Download Approvals and certificates 55130_Z40112-12.02.2022-v1.1-PROFIenergy_pb_z_b.pdf
  • Download Approvals and certificates 55130_08-12.19_ce_z_c.pdf
  • Download Approvals and certificates 55130_E201820-NRAQ_ul_z_b.pdf
  • Download Approvals and certificates 55130_E201820-NRAQ7_ulc_z_b.pdf
  • Download Approvals and certificates 55130_Z11377-Z40112-11.07.2022-v2.33_pn_z_d.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Configuration Files 55130_Impact67_Kfg_x_14.zip
  • Download Drawing Files 55130_stp_x_b.zip
  • Download Drawing Files 55130_p8_2_50.zip
  • Download Drawing Files 55130_dxf_x_a.zip
  • Download Installation Instructions 55130_ina_x_16.zip
  • Download Manuals 55130_hdb_x_18.zip
  • Download Product data 55130_pd_x_10.zip
  • Download Software and driver 10500955_AutoUpdateX_x_23.zip
cULus
cCSAus
PROFINET
* plus VAT, plus shipping