Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
xtremeDB passive module XDB-5-16IO
Product may differ from image

xtremeDB passive module XDB-5-16IO

10x DT4P - 16 signal, no sensor power
Art.No.: DP-34045-5-000
Weight: 0.68 kg
Available
 Product Comparison
List price per piece:

You might also like

10-way, 4-pole, 16 signals
without LED
Plug connection DT-4P
IP69K (when using MDC xtreme connection cables)
Connection cables are in the online shop under "Connection Technology".
Technical Data
Operating voltage 24 V DC (8...32 V DC)
Operating current per contact max. 13 A
Housing PA
Total current max. 26 A
General data
Temperature range -40...+80 °C
Contact Layout
PIN 2 (S2)
PIN 4 (S1)
Commercial data
country of origin US
customs tariff number 85369010
EAN 89336773345
Packaging unit 1.000
 
Data Regarding Article:
  • Download Data Sheet
  • Download Murrelektronik GmbH 08-07.21_(1) California Proposition 65_DoC_z_a.pdf
  • Download Construction files: DXF DP-34044-1-200_dxf_x_a.zip
  • Download Construction files: P8 DP-34045-5-000_p8_2_50.zip
  • Download Construction files: STP DP-34044-1-200_stp_x_a.zip
  • Download Document: Installation guide DP-34045-5-000_ina_10_04.pdf
  • Download Document: Product data DP-34045-5-000_pd_2_10.zip
  • Download Information: China-RoHS Murrelektronik GmbH 17-12.20_(3) China RoHS 2 25EEP_DoC_z_a.pdf
  • Download Information: EU declaration of conformity DP-34045-5-000_EU-Cert-2_ce_z_a.pdf
* plus VAT, plus shipping