Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
Data Panel - Cable 4x1,5qmm PVC-TRUCK-ADR, BK, backshell 0°, 7,5 m  DP-18-4.192
Product may differ from image

Data Panel - Cable 4x1,5qmm PVC-TRUCK-ADR, BK, backshell 0°, 7,5 m

20cm corrugated tube, without Offset

Art.No.: DP-18-4.192
Weight: 0.795 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

ECLASS-6.1 27062011
ECLASS-7.0 27062011
ECLASS-8.0 27062011
ECLASS-9.0 27062011
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060327
customs tariff number 85444290
GTIN 89336773802
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data DP-18-4_pd_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity DP-18-4.192_EU-Cert-2_ce_z_b.pdf (B)
* plus VAT, plus shipping