Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
XK 4-24
Product may differ from image

XK 4-24

K 4-24 PLUG-IN RELAY
Art.No.: 61422
Alternative product:    61436
Weight: 0.03 kg
  In production
 Product Comparison
List price per piece:

You might also like

4 NO/NC contacts
24 V DC
Relays with other voltage available on request.
Technical Data
Switching voltage max. 125 V AC/250 V DC
Switching current max. 2 A
Power rating (voltage dependent) max. 50 VA/35 W
max. power (W) max. 2.2 VA/0.9 W
Switching time 7.5 ms
General data
Dimensions H×W×D 30×30×19 mm
Material (contact) Ag Ni 0.15 hv; Ag hv
Commercial data
country of origin SI
customs tariff number 85364900
EAN 4048879025713
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping