M12 male 0° A-cod. with cable shielded
PVC 3x0.34 shielded gy UL/CSA 0.3m
Art.No.: | 7000-13061-3170030 |
Weight: | 0.027 kg |
Country of origin: | DE |
Out of Stock - Contact Us for Availability
Description
Male straight
M12, 3-pole
shielded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.




Technical Data
Cable length | 0,3 m |
---|
Technical Data
Operating voltage | max. 60 V AC/DC |
---|---|
Rated surge voltage | 1.5 kV |
Operating current per contact | max. 4 A |
No. of poles | 3 |
Material group | IEC 60664-1, category I |
Coding | A-coded |
LED display | no |
Locking of ports | Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing |
Protection | IP65, IP66K, IP67 inserted and tightened (EN 60529) |
Material | PUR |
Locking material | Zinc die casting, matte nickel plated |
suitable for corrugated tube (internal Ø) | without |
Compression gland | M12 (SW13) |
General data
Standards | DIN EN 61076-2-101 (M12) |
---|---|
Mounting method | inserted, tightened |
Material contact | Copper alloy |
Material contact surface | Au |
Pollution Degree | 3 |
Stripping length (jacket) | 20 mm |
Temperature range | -25...+85 °C, depending on cable quality |
Cable
No./diameter of wires | 3× 0.34 mm² |
---|---|
Wire isolation | PVC (br, bl, bk) |
Outer Ø | 5.9 mm ±5% |
Cable number | 317 |
Approval (cable) | CE |
Shield | yes |
Color jacket | gray |
Jacket Color | gray |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Bend radius (fixed) | 10× outer Ø |
Bend radius (moving) | 15× outer Ø |
Material jacket | PVC |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
EAN | 4048879526616 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----