Valve plug C-8mm IDC
Tuotenro.: | 7000-80081-0000000 |
Paino: | 0.017 kg |
Alkuperämää: | CZ |
ei saatavilla
Kuvaus
Form C (8 mm)
24 V AC/DC ±25%
LED and suppression
Insulation displacement technology IDC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
24 V AC/DC ±25%
LED and suppression
Insulation displacement technology IDC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Tekniset tiedot
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage AC min. | 18 V |
Operating voltage AC max. | 30 V |
Operating voltage DC | 24 V |
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Current operating per contact max. | 3 A |
Installation | Connection
Mounting set | M14 x 1 |
---|
Installation | Pin assignment
No. of poles | 3 + PE |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Mounting data
Height | 28 mm |
---|---|
Width | 16 mm |
Depth | 44,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Kaupalliset tiedot
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ETIM-5.0 | EC002062 |
GTIN | 4048879132343 |
Pakkauskoko | 1 |
Tullinumero | 85366990 |