Cable drum Ø 500mm
PVC 1x2xAWG24 shielded vt UL/CSA 500m
Art.No.: | 7000-C0505-8500000 |
Weight: | 35.502 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Cable drum (500 m)
PROFIBUS
PVC (UL/CSA)
1× 2× 0.25 mm²
PROFIBUS
PVC (UL/CSA)
1× 2× 0.25 mm²
Cable data
General data | Cable
Cable identification | 850 |
---|---|
Jacket Color | violet |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 2 wires with 2 Filler twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 70 % |
Banding | Fleece, Foil |
Filler | yes |
wire arrangement | red, green |
Mechanical data | Cable
Cable weigth | 75,9 g/m |
---|---|
Material jacket | PVC |
Freedom from ingredients (jacket) | lead-free, CFC-free |
Outer-diameter (jacket) | 7,8 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Amount wires | 2 |
Outer diameter insulation | 2,55 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free |
Traversing distance (C-track) | 5 m @ 25 °C |
Amount strands (wire) | 19 |
Diameter of single wires | 24 AWG |
Conductor crosssection (wire) | 24 AWG |
Material conductor wire | Stranded copper wire, bare |
Electrical data | Cable
Nominal voltage AC max. | 30 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,5 A |
Electrical resistance line constant wire | 78 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 1,5 kV @ 60 s |
Electric capacitance | 30000 pF/km |
Power frequency withstand voltage (wire - jacket) | 1,5 kV @ 60 s |
AC withstand voltage (wire - shield) | 1,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -25 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -20 °C |
Operating temperature max. (dynamic) | 60 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 7,5 x Outer diameter |
---|---|
Bending radius (dynamic) | 12 x Outer diameter |
Travel speed (C-track) | 2 Mio. @ 25 °C |
Commercial data
ECLASS-6.0 | 27062011 |
---|---|
ECLASS-6.1 | 27061801 |
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879504928 |
Packaging unit | 1 |