Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
Cable connector IDC  7000-99331-0000000
Product may differ from image

Last seen products

Cable connector IDC

4-pol., 0,14 - 0,34mm², 3,5 - 6mm

Art.No.: 7000-99331-0000000
Weight: 0.015 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Sealing range (cable Ø)
3.5...6 mm
conductor
0.14 ... 0.25 mm²; 0.14 ... 0.34 mm² (flex)
Certificate

Side 1
Family construction form M12
Degree of protection (EN IEC 60529) IP65, IP67
Electrical data | Supply
Operating voltage AC max. 125 V
Operating voltage DC max. 125 V
Current operating per contact max. 5 A
Diagnostics
Status indication LED no
Installation
Connection cross section min. 0,14 mm²
Connection cross section max. 0,25 mm²
Connection cross-section dynamic min. 0,14 mm²
Connection cross section dynamic max. 0,34 mm²
Installation | Connection
Wire insulation diameter min. 0,7 mm
Wire insulation diameter max. 1,6 mm
Connection Cut clamps IDC
Tightening torque 0,8 Nm
Device protection | Electrical
Additional condition protection degree screwed, mounted
Pollution Degree 3
Rated surge voltage 2,5 kV
Mechanical data | Material data
Material housing PA
Mechanical data | Mounting data
Clamping range min. 3,5 mm
Clamping range max. 6 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 80 °C

ECLASS-6.0 27279220
ECLASS-6.1 27143423
ECLASS-7.0 27440390
ECLASS-8.0 27440390
ECLASS-9.0 27440390
ECLASS-10.1 27440390
ECLASS-11.1 27440390
ECLASS-12.0 27440390
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879872553
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-99331-0000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 7000-99331-0000000_12-03.22_ce_z_a.pdf (A)

---- Cable Shear ----
---- Side Cutter ----
---- Cable Stripper ----
---- Connection Cable ----
---- Cable Cutter ----
* plus VAT, plus shipping