Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810

CUBE20 BN-PNIO DI8

Tuotenro.: 56006
Paino: 0.17 kg
Alkuperämää:  CZ
Saatavilla
Listahinta / kpl:
Lataa datakoriin Lataa Easy-Import-Export

Kuvaus

Bus nodes
DI8 - (BN-PNIO)
PROFINET IO
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Current consumption max. 150 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input PNP (EN 61131-2)
Input filter time 1 ms
Current carrying capacity max. 0,7 A
Industrial communication
Machine Option Management yes
Supported protocol PROFINET
Industrial communication | Bus data
Address range outputs max. 1024 Bytes
Address range inputs max. 1024 Bytes
Industrial communication | Profinet
PROFINET addressing DCP
PROFINET conformance class B
PROFINET specification V2.2
Diagnostics
Diagnostic Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Installation
Connection cross section max. 2,5 mm²
Installation | Pin assignment
Terminal row X2 Input
Terminal row X3 Input
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Galvanic separation (operating voltage) yes
Galvanic separation input/output yes
Mechanical data
Number extension modules max. 15
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 117 mm
Width 56 mm
Depth 47 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 Ethernet In
Connection type 2 X0
Connection type 3 X1
Connection type 4 X2
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 0 V
PIN 2 0 V
PIN 3 UB
PIN 4 UB
PIN 5 UI
PIN 6 UI
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DI 0
PIN 2 DI 1
PIN 3 DI 2
PIN 4 DI 3
PIN 5 US
PIN 6 0 V
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier colorless
No. of poles 6
PIN 1 DI 4
PIN 2 DI 5
PIN 3 DI 6
PIN 4 DI 7
PIN 5 0 V
PIN 6 0 V

ECLASS-6.0 27242604
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
GTIN 4048879049481
Pakkauskoko 1
Tullinumero 85176200

 
Tuotetietoja:
  • Tuote-PDF
  • Approval: UL Listed CA 56006_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56006_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: GSDML 56006_CUBE20_KF0_x_15.zip (15)
  • Construction files: DXF 56006_dxf_x_a.zip (A)
  • Construction files: P8 56006_p8_2_50.zip (50)
  • Construction files: STP 56006_stp_x_a.zip (A)
  • Document: Installation guide 56005_ina_6_12.pdf (12)
  • Document: User manual 56035_hdb_x_16.zip (16)
  • Document: User manual 56030_hdb_x_13.zip (13)
  • Document: User manual 56006_hdb_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56006_945-04.16_uk_z_a.pdf (A)
  • Information: Diverses ME_IM_V36.zip (A)
  • Information: Diverses ME_PRM_V12.zip (A)
  • Information: Diverses ME_DPV1_PN_V101.zip (A)
  • Information: Diverses Cube20_Beschriftung.xls (A)
  • Information: EU declaration of conformity 56006_945-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 56006_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
  • Software: Configurator ME_DPV1_PN_V10.zip (10)
  • Software: Device driver Cube20_Beschriftung.xls (10)
  • Software: Function blocks 56006_ME_DPV1_PN_TB4_x_11.zip (11)
  • Software: Safety-Configurator ME_PRM_V12.zip (10)
  • Software: SISTEMA-directory ME_IM_V36.zip (10)

---- Riviliitin ----
* plus alv., plus toimituskulut