Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
Adaptor M8 male / M8 female A-cod.  7000-88511-0000000
Product may differ from image

Last seen products

Adaptor M8 male / M8 female A-cod.

3-pol. / 4-pol., conf. 1,3,4

Art.No.: 7000-88511-0000000
Weight: 0.01 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Adapter
Male - female
M8 – M8, 3/4-pole
Certificate

Side 1
Family construction form M8
Width across flats SW9
Electrical data | Supply
Operating voltage AC max. 50 V
Operating voltage DC max. 60 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 4 A
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated insulation voltage 800 V
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking Nickeled
Material housing PUR
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27143423
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440106
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440106
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879118538
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7000-88511-0000000_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7000-88511-0000000_E325311-CYJV_ul_z_a.pdf (A)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7000-88511_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping