Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
Active controlled rectifier V0.2  50001
Product may differ from image

Last seen products

Active controlled rectifier V0.2

IN: 24 VDC - OUT: 200 VDC / 0,75 A

Art.No.: 50001
Alternative product:   
Weight: 0.1 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Control voltage: 24 V DC
OUTPUT: 180, 205, 215 V DC
Spring clamp terminals
Condensation not permitted
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage 1 AC 230 V
Input voltage 2 AC 400 V
Input voltage 3 AC 480 V
Input voltage OFF DC max. 5 V
Input current DC max. 0,4 A
Control voltage DC 24 V
Control voltage DC min. 10 V
Electrical data | Output
Output voltage 205 V DC (230 V AC); 180 V DC (400 V AC); 215 V DC (480 V AC)
Output current max. 0,75 A
Switching frequency max. 2,5 Hz
Diagnostics
Status indication LED green
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Invers-polarity protection yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 22,5 mm
Width 75 mm
Depth 85 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 60 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 3
PIN 1 DC +
PIN 2 S +
PIN 3 S -
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 SL
PIN 2 SR
PIN 3 0 V
PIN 4 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 S -
PIN 2 NC
PIN 3 L 2
PIN 4 L 2
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 L 1
PIN 2 L 1
PIN 3 N
PIN 4 N

ECLASS-6.0 27371604
ECLASS-6.1 27040390
ECLASS-7.0 27040390
ECLASS-8.0 27040390
ECLASS-9.0 27040390
ECLASS-10.1 27040390
ECLASS-11.1 27040390
ECLASS-12.0 27040390
ETIM-5.0 EC001504
customs tariff number 85044083
GTIN 4048879028097
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 50001_E205946-NMTR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 50001_E205946-NMTR2_ur_z_c.pdf (C)
  • Construction files: DXF 50001_dxf_x_a.zip (A)
  • Construction files: P8 50001_p8_2_20.zip (20)
  • Construction files: STP 50001_stp_x_a.zip (A)
  • Document: Installation guide 50001_ina_d_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 50001_1501-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 50001_1501-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 50001_SN29500(40°C)-BerechnungV1.3_mttf_p_a.pdf (A)

---- Over Voltage Limiter ----
---- Marking Accessories ----
* plus VAT, plus shipping