Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +358 20 7789810
Zoom
10 Port unmanaged Gigabit Switch 4 PoE 2 SFP Ports IP20 metal  58194
Product may differ from image

10 Port unmanaged Gigabit Switch 4 PoE 2 SFP Ports IP20 metal

Art.No.: 58194
Weight: 0.7 kg
Country of origin:  TW
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

10 Port Unmanaged IP20 PoE Gigabit Switch Metal
24 V power supply
4 PoE ports – 2 SFP ports
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 12 V
Operating voltage DC max. 57 V
PoE voltage amplifier yes
Industrial communication
Data transmission rate max. 1000 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
Switch type unmanaged
VLAN unmanaged (IEEE 802.1Q) yes
Diagnostics
Alarm contact yes
Diagnostic No voltage
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Material data
Color housing black
Material housing Metal
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 145 mm
Width 57,8 mm
Depth 113 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 8
Connection type 2 10
Connection type 3 X1
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.
Connection type 2
Family construction form POF SC-RJ
Gender female
Color contact carrier black
No. of poles 2
PIN 1 RD
PIN 2 TD
Connection type 3
Connection Plug-in terminals RK
Family construction form terminal
Gender male
Color contact carrier green
No. of poles 7
PIN 1 FE
PIN 2 V 1 -
PIN 3 V 1 +
PIN 4 Relay (NO)
PIN 5 Relay (NO)
PIN 6 V 2 -
PIN 7 V 2 +

ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170402
ECLASS-10.1 19170402
ECLASS-11.1 19170402
ECLASS-12.0 19170402
customs tariff number 85176200
GTIN 4048879844215
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58194_E501240-AZOT7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58194_E501240-AZOT_ul_z_a.pdf (A)
  • Construction files: DXF 58194_dxf_x_a.zip (A)
  • Construction files: P8 58194_p8_2_20.zip (20)
  • Construction files: STP 58194_stp_x_b.7z (B)
  • Document: Installation guide 58192_ina_x_11.zip (11)
  • Document: Product data 58194_pd_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58194_08-02.20_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 58194_08-02.20_ce_z_a.pdf (A)
  • Information: MTBF Report 58194_MIL-HDBK-217F(25°C)-Berechnung_mtbf_p_a.pdf (A)

---- Data Line ----
---- Screwdriver ----
* plus VAT, plus shipping